IESNA:LM-63-2002
[TEST]P1056185
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H575D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]979
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
605.5 599.8 597 591.9 585.7 577.8 567.7 555.8 543.4 528.8
513.6 497.8 480.3 461.7 442.5 422.8 401.9 380.5 359.7 337.7
315.7 293.1 270.6 248 225.5 202.4 179.3 156.2 131.4 109.9
86.8 67.1 46.8 28.8 13 2.3 0
605.5 607.1 603.8 597 587.4 575.6 561.5 545.1 527.7 509.1
488.2 466.8 443.7 420 395.7 370.9 345.6 319.6 293.7 267.8
241.8 215.9 190 164 138.7 113.3 90.2 68.8 49 33.3
23.7 15.2 8.5 4.5 2.3 1.1 0
605.5 602.1 594.7 583.5 568.8 551.3 531 508.5 483.7 457.2
429 399.7 369.2 338.8 308.4 277.9 247.5 218.2 190 162.4
135.9 111.6 89.6 69.3 54.1 44.5 35.5 27.1 20.3 14.7
10.7 7.9 5.6 3.9 2.3 1.1 0
605.5 602.6 591.9 577.8 559.2 537.2 512.4 484.3 452.7 419.4
385.6 351.2 316.8 283 249.7 218.2 188.3 160.1 133.6 108.8
87.4 71.6 59.8 50.7 41.2 32.7 25.4 19.7 15.2 11.8
9 7.3 5.1 3.4 2.3 1.1 0
605.5 603.8 594.7 579 558.1 533.9 506.2 475.2 441.4 406.5
369.8 335.4 297.7 265 231.7 200.1 170.8 143.8 117.8 95.3
78.4 65.4 55.8 46.2 37.2 29.3 23.1 18 14.7 11.3
8.5 6.8 5.1 3.4 2.3 1.1 0
